Umlaufkühler mit hoher Kapazität

Maintain tight temperature control and cool heat loads up to 50kW

Umlaufkühler mit hoher Kapazität

Produktinformationen Schlüsselbranchen Verwandte Produkte

High Capacity Recirculating Chillers are designed to cool high heat loads while still maintaining tightly controlled output temperatures.

Boyd's High Capacity Chillers can be designed with either centrifugal pumps for temperature control within 0,5°C or turbine pumps, which have a higher compressor capacity that enables the highest level of cooling of up to 50kW. Pumps have dual voltage options, which allows chillers to be easily switched from 60 Hz to 50 Hz.

By using field tested and enduring components, High Capacity Recirculating Chillers offer high reliability in even the most demanding applications; with standard chillers including a 2-year warranty.

Standard High Capacity Recirculating Chillers use either water, Propylene Glycol based Water Solutions (PGW), or Ethylene Glycol based Water Solutions (EGW).

Our dedicated engineering team has designed thousands of chiller systems over the years and can work with your specific requirements to accommodate different process fluids, performance specifications, electronics and controls, dimensional and hardware specifications for integration, and regulation and certification compliance.